Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8467

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 99.4
Inside Diameter (in): 3.913
Material: NBR - Nitrile,NBR (75),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 6V-8467

MINI HYD EXCAVATOR

305C CR 307-A 307C 307B 305.5D 305.5E 308D 308C

ASPHALT PAVER

AP355 AP300 AP355F AP300F

WHEELED EXCAVATOR

W345C MH W345B II

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

EXCAVATOR

311D LRR 312D L 340F 322B L 345B II 345B L 320-A L 314D LCR 325-A FM L 325B L 329D L 312E 312F 320-A N 312B 312C 324D 312D 325-A 320D2 314D CR 324E L 311B 311C 320D L 312E L 312-A 345C L 325-A L 329E L 325C L 322B 322C 320-A 330 323D L 313F L 322 L 340F L UHD 329E EL240C 330B L 314F CR 345B 345C 312B L 320E L 307 311-A 325D L 320B 320C 320D E240C 314E LCR 325 L 330C L 320B L 312C L 315F LCR 345B II MH 322C FM 314E CR E450 330C 314C 320D2 L 320 L 345C MH 307-A 324D L 313F 322-A L 313B 325C 325D 313D

MOBILE HYD POWER UNIT

345C 345C L

WHEEL LOADER

962M Z 962 966 988 XE 972M 972 972L 950M Z 972 XE 966 XE 966XE 950G II 980GC 962H 988 950H 962L 950M 950L 962M 972M XE 938G II 966M XE 988K XE 988K 962G II 972XE 938H 966L 966M 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced