Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8549: 90 Degree Elbow Adapter Of 38.10mm Long
Home
HydraulicsOther Hydraulic Components
6V-8549: 90 Degree Elbow Adapter Of 38.10mm Long
6V-8549: 90 Degree Elbow Adapter Of 38.10mm Long

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
6V-8549: 90 Degree Elbow Adapter Of 38.10mm Long
6V-8549: 90 Degree Elbow Adapter Of 38.10mm Long

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert