Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies6V-8777: 1-1/16-12 Thread Tee Adapter
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
6V-8777: 1-1/16-12 Thread Tee Adapter
6V-8777: 1-1/16-12 Thread Tee Adapter

Cat® Tee Adapter for rear service brake lines helps to maintain balanced braking across all wheels

Brand: Cat

Product Images
6V-8777: 1-1/16-12 Thread Tee Adapter
6V-8777: 1-1/16-12 Thread Tee Adapter
6V-8777: 1-1/16-12 Thread Tee Adapter
6V-8777: 1-1/16-12 Thread Tee Adapter
6V-8777: 1-1/16-12 Thread Tee Adapter

Cat® Tee Adapter for rear service brake lines helps to maintain balanced braking across all wheels

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

Check Price
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Check Price
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
228-7092: 1.78 x 18.94mm 90A FKM O-Ring

Cat® O-Ring Seal for fuel lines provides a reliable and leak-free seal in fuel line connections

Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert