Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-8955: 5 Size Spherical Rod End
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-8955: 5 Size Spherical Rod End
6V-8955: 5 Size Spherical Rod End

Cat® 5 Size Valve Linkage Hydraulic Control Spherical Rod End Facilitates precise movement and control in hydraulic valve linkage systems

Brand: Cat

Product Images
6V-8955: 5 Size Spherical Rod End
6V-8955: 5 Size Spherical Rod End
6V-8955: 5 Size Spherical Rod End
6V-8955: 5 Size Spherical Rod End
6V-8955: 5 Size Spherical Rod End

Cat® 5 Size Valve Linkage Hydraulic Control Spherical Rod End Facilitates precise movement and control in hydraulic valve linkage systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8955

Units of Measure

USMetric
Material Description: Steel
Length to Pin Hole - A (mm): 47.3
Rod End Diameter - B (mm): 22.2
Length to Pin Hole - A (in): 1.862
Rod End Diameter - B (in): 0.874
Height - C (in): 0.44
Material: Low Alloy Steel
Rod End Type: Spherical
Rod Diameter (in): 5.0
View More
Compatible Models for part number 6V-8955

GENERATOR

SR4 SR5 SR4B SR4BHV

GEN SET ENGINE

3508 3512 3516 G3516 G3512

GENERATOR SET

SR5 3508 G3508 G3516B 3508C 3516 3512 G3516 G3412 G3512 3512B

POWER MODULE

PM3516 PM3512 PM3508

ENGINE

G3412

INDUSTRIAL ENGINE

3512B 3508 3512 3516

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

GAS ENGINE

G3512 G3412 G3516 G3508 G3408 G3406

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced