Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
HomeHydraulicsOther Hydraulic Components6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS)

Brand: Cat

Product Images
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter
6V-8993: 9/16-18 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8993

Units of Measure

USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18)
Connector Type: -4 ORFS
Oil and Fuel Compatible Seal: 228-7088 (9/16-18)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 121-4345 (9/16-18)
Length (mm): 48.0
Thread: 9/16-18 (2X)
Hex Size (mm): 21.0
Length (in): 1.89
Hex Size (in): 0.81
Material: Carbon Steel
View More
Compatible Models for part number 6V-8993

QUICK COUPLER-S

S80 S70 S60

INTEGRATED TOOLCARRIER

IT62H IT28 IT18 IT24F IT12B IT14F IT38H IT14B IT28B IT18F IT18B

WHEEL TRACTOR-SCRAPER

613G

WHEEL SKIDDER

530B

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

ROTARY DRILL

MD6310 MD6200 MD6250

MINI HYD EXCAVATOR

303.5E 303.5D 303ECR 305.5E2 301.8 301.9 301.6 301.5 308E2CR 306E 305.5D 305.5E 308E 305.5 GC 303E CR 303.5E2 CR 305.5 CR 301.6C 301.8C 308E2 CR 307E2 301.7CR 306E2 304E2 304CR 304C CR 305E2 308.5 303CR 303C CR 304E2 CR 304D CR 304 305 303 308 307.5 309 306 307 302CR 305.5E2 CR 304.5E2 305E2 CR 305E 305D CR 304E 310 305.5 303.5E2 303.5CR 302.7CR 305 CR

QUICK COUPLER-MWL HPL

PW2708 PW2503/7

EXCAVATOR

330 L 345B II 320-A L 325B L 320-A S 320-A N 336E 325-A 322B LN 322N 322-A LN 349E L 352F XE VG 330B LN 349F L 330 LN 352F-VG 336E L 349E 336E H 349F 352F 322B L 345B L 330-A L 336F L 325-A L 322 L 320N 320B 336F LN 320B FM LL 320B S 320B N 320B L 320 L 336E LN 336E LH 349F LXE 325 LN 336E LNH 349E L VG 330B L 325B LN 325 L 568 FM 320B LL 322-A L 322-A N 352 UHD 349 325-A LN 352 355 568 FM LL 322 LN 320-A 330-A 330-A LN

MULTI TERRAIN LOADER

297D2 XHP 297D2 277D 257D3 257D 287D

COMPACT TRACK LOADER

289D 279D3 289D3 279D 299D3 299D2 259D 299D2 XHP 299D3 XE 259D3

WHEEL TRACTOR

621G 627G

ROTARY MIXER

RM800

WORK TOOL

550 TRS26 TRS20 TRS17 TRS12

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973K

SOIL COMPACTOR

815 815K

BACKHOE LOADER

420F2 432F2 430F2 442E 430F 420XE 427F2 416F2 415 416 428F2 428 420 422F 434E 422E 434F 432E 444F 432F 444E 415F2 420F 434 430 432 444F2 444 440 450 422F2 428F 416F 428E 434F2

WHEEL DOZER

854K 844K 844 854 814K 814

MULCHING HEAD

HM518

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

910G 910F 910E 930 938 926 904B

WHEEL LOADER

972G 972H 972K 972M 972L 950G 962H 962G 950H 950K 962K 950M 962M 966H 966G 966L 966K 930K 966M 930M 814K 924K 962G II 938H 938K 938M 926M 962 928G 966 972 966XE 950G II 928HZ 990 993 992 926 924 930 938 950 966K XE 990K 972G II 972M XE 938G II 993K 966M XE 980C 980F 980K 992K 972XE 980M 994F 994H 966G II 982M

TELEHANDLER

RT80 RT60 TH83 RT50 RTC60 RT100 RT50SA TH103 TH63

FORWARDER

554 584 574 584HD

ARTICULATED TRUCK

725C 730C2 725C2 730C 725 730

WAGON

613C II

WHEELED EXCAVATOR

M314

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-150C PS-150B

WHEEL SCRAPER

621G 623G 613C 627G 613C II

ASPHALT SCREED

10 FT SE60 V SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60 VT XW SE60VT XW SE60 V XW

SPRAY AR

CAT WDS

PUMPER

SPF743

QUICK COUPLER

QUICK COUPLE PIN GRAB QUICK COUPLER S50 FUSION

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 777 798 AC 798

MATERIAL HANDLER

MH3260

MOTOR GRADER

120 GC 140 GC

BACKHOE

BH30 BH27 BH30W

HYDRAULIC SHOVEL

6015

TRACK-TYPE TRACTOR

D6XE D10 D11 D7R SERIES D6T D6N D7E D6 D7 D6 XE D6N LGP D11T D6T LGP D6T LGPPAT D6T XW D6T XL D8L D6T XL PAT D6T XW PAT D7R II

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP-800 AP500 AP655 BG555E PE636 AP400 AP-1050B AP-800D AP-800C AP-800B AP300F BG-260C AP600 AP555F AP500F AP655F BG1000E AP-500E SE47 AP655F L AP600F BG-2455C AP-1000B AP-1000E AP-1000F AP-555E AP-650B BG-230 AP-1050 BG1055E AP355 AP-1055B AP-1055F AP-1055E AP-1000 BG-225C AP555 BG-230D AP300 AP355F AP455 BG-245C BG500E AP1000

MARINE ENGINE

C7.1

PIPELAYER

PL83 PL87 PL72

STABILIZER MIXER

SM-350

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CS-431C CB-534D CB-564D CB-434D

MOBILE HYD POWER UNIT

352FMHPU 349E L HVG 349E 336E 336E HVG

GENERATOR SET

3508B

RECLAIMER MIXER

RM-350B RM-350 RM800 RM-500

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C 730C2 EJ 730

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM-565B PM312 PM313 PM310 PR-1000 PM-565

ROAD RECLAIMER

RM800 RM600 RM-350B

SKID STEER LOADER

289D3 242D3 246D3 272D3 XE 279D3 272D2 XHP 236D3 262D 262D3 242D 272D3 272D2 246D 236D

TRUCK

794 AC 777G 795F XQ 797F 785D 795F AC

QUICK COUPLER-MWL

QUICK COUPLER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced