Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

6V-9101: 21mm Combination Wrench
HomeWorkshop SuppliesToolsWrenches6V-9101: 21mm Combination Wrench
Home6V-9101: 21mm Combination Wrench

6V-9101: 21mm Combination Wrench

Cat® 21mm Combination Wrench with Flank Drive

Brand: Cat

Product Images

6V-9101: 21mm Combination Wrench

6V-9101: 21mm Combination Wrench

Cat® 21mm Combination Wrench with Flank Drive

Brand: Cat

Description for part number 6V-9101

Description:
Cat combination wrench is designed for routine maintenance and adjustment of fasteners.

Attributes:
• 21 mm combination wrench
• Corrosion and wear resistant
• Continuous arc open end and 12 point box end
• Long handle for better reach and torque
• 15° angle on open and box end

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 6V-9101

Units of Measure

    Length (in):

    12.0

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced