Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsWrenches6V-9104: 30mm Combination Wrench
HomeWorkshop SuppliesToolsWrenches6V-9104: 30mm Combination Wrench
DescriptionSpecifications
Description for part number 6V-9104

Description:
Cat combination wrench is designed for routine maintenance and adjustment of fasteners.

Attributes:
• 30 mm combination wrench
• Corrosion and wear resistant
• Continuous arc open end and 12 point box end
• Long handle for better reach and torque
• 15° angle on open and box end

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 6V-9104

Units of Measure

USMetric
Length (in): 16.3
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced