Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs6V-9509: O-ring face seal Hexagonal head Plug
HomeHoses & TubesCaps & PlugsPlugs6V-9509: O-ring face seal Hexagonal head Plug
6V-9509: O-ring face seal Hexagonal head Plug

Cat® 13/16-16 Threaded O-Ring Face Seal Plug securely close hydraulic hose connections, providing a leak-proof and reliable seal

Brand: Cat

Product Images
6V-9509: O-ring face seal Hexagonal head Plug
6V-9509: O-ring face seal Hexagonal head Plug
6V-9509: O-ring face seal Hexagonal head Plug
6V-9509: O-ring face seal Hexagonal head Plug
6V-9509: O-ring face seal Hexagonal head Plug

Cat® 13/16-16 Threaded O-Ring Face Seal Plug securely close hydraulic hose connections, providing a leak-proof and reliable seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9509

Units of Measure

USMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Length (in): 0.87
Material: Carbon Steel
Thread Dash Size: -8
Height (in): 0.9
Width (mm): 22.86
Height (mm): 22.86
Thread Size (in - TPI) (in): 13/16 - 16
Length (mm): 22.0
View More
Compatible Models for part number 6V-9509

WHEEL TRACTOR-SCRAPER

621 637 632 631 631K 637K

BUCKET

BUCKET

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

518C 535C 535B 545D 545C 525C 525B 525 515 545 555D 530B 508

ROTARY DRILL

MD6310 MD6250 MD6380

MINI HYD EXCAVATOR

307B 307E 308E 308E2 307E2 308 309 307-A 310 303.5CR 302.7CR

TRACK FELLER BUNCHER

521 521B

FORESTRY PRODUCTS

538 548 558 568 FM528 LL

EXCAVATOR

320MHPU 345B II 325B L 312E FM538 312B 336F 315D L FM548 335F 312-A 385C FS 330D FM 345B 336 MHPU 312B L 548 307 349F L 385C L 352F-VG 317 315 558 313 315C 374D L 323F OEM 323E LN 350-A L FM558 314E CR 330C FM 538 FM568 313F 320E RR 352F 340F 322B L 324D FM LL 320E LRR M325D MH 312E L 313F L 322 L 385B 385C 320E 314E LCR 323E L 320B FM LL 323E SA 330F M325D L MH 325D FM LL 323F SA 390D 318B N 320D L 350-A 315 GC 390D L 319D LN 340MHPU 325C FM 330B L 320E L 325D FM 319D L 568 FM 320D FM 320B LL 317B L 322-A L 318E L 340 349 324D FM 340F L LRE 352 350 355 319D 320C FM 568 FM LL 320 326 325 323 319 318B 330 335 336 333 311F LRR 317B LN 329F L 315B L 395 313F LGC 385C L MH 316E L 322C FM 374 M318 M320

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 297D2 287C2 277D 277C 257D3 277C2 257D 297D 297C 287C 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 259D 299D2 XHP 275 285 255 265 299D3 XE 259D3 275XE

WHEEL TRACTOR

631K 631E 631G 621K OEM 623G 621G 621H 627G 627E 627F 637G 637E 637K

FLAIL MOWER

HMF110 HMF210

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM ENGINE

C175-16

BACKHOE LOADER

446D 446B 446

MULCHING HEAD

HM810 HM912 HM608 HM210 HM208

TELEHANDLER

TH357D TH3510 TH3510D TH357 TH408D TH408 TH306D

COMPACT WHEEL LOADER

901C 902C 901C2 903 902C2 903C2 906H 903D 903C 907H 908H

WHEEL LOADER

988 XE 988 995 993 992 993K 992K 994K

FORWARDER

574B 554 564

ARTICULATED TRUCK

D300D

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M325B

WHEEL SCRAPER

637K

ASPHALT SCREED

10 FT SE47 V SE47 FM 10B SE50 VT SE47 VT

QUARRY TRUCK

773E

LOGGER

322C

BLADE

SNOW WING

UNDERGROUND ART TRUCK

AD45B AD55 AD30

FELLING HEAD

HF221 HF201 HF181

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

777G 789D 796 AC 794 AC 773 798 AC 785 793 798

MATERIAL HANDLER

MH3250 MH3260

MOTOR GRADER

14 120 GC 120M 2 140M 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 12M 3 AWD 16M 14M 160M 3 AWD 14M3 160M 140M 3 AWD 14M-3

BACKHOE

BH130

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D11 D6R D7E D1 D7G2 D7G D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 AP-800 AP500 BG-240C AP-900B PE636 AP400 AP-1050B AP-800D AP-800C AP-800B AP300F BG-260D BG-260C SE47 AP-655C BG-2455D BG-2455C AP-1000B AP-1000D AP-1000F AP-300D AP-650B BG-230 AP355 AP-1055B AP-1055F AP-1055D BG-2255C BG-225C AP555 BG-230D AP300 AP355F AP455 BG-245C AP1000

MARINE ENGINE

C175-16

MINING EXCAVATOR

5230B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CB1.8 CB1.7 CS-563 CP-563

MOBILE HYD POWER UNIT

385C 352FMHPU 323F OEM 390F 385C L 336FMHPU 336D L 330 MHPU 349E L HVG 325D L 325D 336F 330F 324D LN

GENERATOR SET

C175-20 C175-16

LOCOMOTIVE ENGINE

C175-16

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

OTHER

SKID STEER LOADER

289D3 242D3 270XE 262C2 246D3 272D3 XE 279D3 272D2 XHP 272D XHP 250 272C 272D 260 270 236D3 262D 262C 265 262D3 256C 242D 272D3 272D2 246D 246C 236D

TRUCK

794 AC 793F CMD 789C 789D 777G 785 797 793D 793B 773E 797F MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced