Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-9667: M20-2.5 x 100mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-9667: M20-2.5 x 100mm Hex Head Bolt
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
6V-9667
This part:
6V-9667: M20-2.5 x 100mm Hex Head Bolt

3.937

2.126

0

Metric

627-7266
This part:
627-7266: FASTENER BIN KIT; M20 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M20, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Related parts
6V-7742: M20 x 2.5mm Hex Nut
6V-7742: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Plain Nut

Check Price
198-4769: M20 ID Steel Flat Washer
198-4769: M20 ID Steel Flat Washer

Cat® 10mm Thick Flat Hard Washer

Check Price
6V-7688: M20 x 2.5mm Hex Lock Nut
6V-7688: M20 x 2.5mm Hex Lock Nut

Metric

Check Price
8T-3282: M20 ID Steel Flat Washer
8T-3282: M20 ID Steel Flat Washer

Cat® A Hard Washer designed for M20 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-7742
6V-7742: M20 x 2.5mm Hex Nut
Check Price
198-4769
198-4769: M20 ID Steel Flat Washer
Check Price
6V-7688
6V-7688: M20 x 2.5mm Hex Lock Nut
Check Price
8T-3282
8T-3282: M20 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced