Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
HomeHydraulicsOther Hydraulic Components6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor
6V-9877: ORFS to STOR 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9877
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 6V-9746 (1-3/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 6V-9877

INTEGRATED TOOLCARRIER

IT62H IT28 IT24F IT12B IT14B IT28B IT62G II IT18F

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

WHEEL SKIDDER

525 515 530B

ROTARY DRILL

MD6250 MD6380

MINI HYD EXCAVATOR

307C 308C 302.5C 305

TRACK FELLER BUNCHER

TK1051 521B 522B

EXCAVATOR

316F L 345B II 349D L 320-A L 312E 312F 312C 312D 375-A L 315D L 374F L 349E L 385C FS 352F XE VG 330D FM 345C 345D 349F L 385C L 320D2 FM 316F 352F-VG 365C L MH 315C 374D L 312D2 L 312C L 350-A L 330C FM 538 349D 350 L 313F 325C 349E 349F 313D 312D2 352F 312D L 322B L 318D2 L 374F 312E L 345C L 313F L 385B 385C 345D L 313F GC 320D 365C L 390F L 320 L 365B L 365C 365B 312F GC 313D2 GC 390D 390F 350-A 390D L 336D LN 319D LN 325C FM 349E L VG 349D2 319D L 330C L 318D L 320F L 568 FM 313D2-GC 313D2 320D FM 313D2 LGP 330D L 352 UHD 312D2 GC 318E L 349 324D FM 349D2 L 352 350 355 319D 568 FM LL 318F L 318F 345D L VG MH3022 MH3024 318D2 313F LGC 385C L MH 321D LCR 375-A 316E L 365B II 322C FM 330C MH 345C MH

WHEEL TRACTOR

633E II 651E 631K 631E 631G 621K OEM 613C II 651 623H 657E 621H 627H 637G 637E 637K

ROTARY MIXER

RM800

WORK TOOL

RAKE

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973 973K

PETROLEUM ENGINE

3512E 3512C

SOIL COMPACTOR

825 825H 825K 825C 825G II

BACKHOE LOADER

432F2 442E 427F2 428F2 426 428 422F 434E 422E 434F 432E 444F 432F 444E 434 432 444F2 426 F2 444 422F2 428F 428E 434F2

WHEEL DOZER

854K 834 834H 834K 854 824H 824G 824C 824K 814F II 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836K 826C 826G 826H 826K

COMPACT WHEEL LOADER

910F 910E 910K 910M 906H2 907H2 906H 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

960F 972G 972H 972K 988 XE 972M 988GC 950G 962H 950F 962G 986H 950H 950K 986K 962K G926 988H 988K 966F 966H 966G 930K 966M 930M 950GC 924F 924K 962G II 938G 926E 938K 938M 926M 918F 907K 986 950G II 906K 906M 988 995 993 992 980G II 988K XE 908K 908M 926 966F II 966K XE 907 906 950 GC 972G II 972M XE 993K 966M XE 980H 980G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II 982M 950F II

FORWARDER

574B 554 564

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D20D D250E D250D D300E D300D 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M317D2 M313-07 M315D2 MH3026 W345C MH M314-07 M315D M316D M313D

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

3512E G3520H

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 775B 773E 772G 770G

ASPHALT SCREED

AS3251C AS3301C

LOGGER

322C

GAS ENGINE

G3512H G3612 G3608

TRACTOR

772B 784C 784B 776D

BULLDOZER

9SU 11SU 9U 11U

PUMPER

SPF343C

SHOVEL LOGGER

345C

POWER MODULE

3516C

OFF HIGHWAY TRUCK

789G 777G 777E 796 AC 794 AC 773GC 772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3260 MH3022 MH3024 MH3295

WINCH

59N 59L 58L

MOTOR GRADER

120H 24 120M 135H 120M 2 163H 140M 140G 130G 143H 12M 2 140M 2 163H NA 160M 2 16M 16G 14L 14M 14G 12G 24H 12M 24M 120 160G 160M 16H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6030 6015B

TRACK-TYPE TRACTOR

D6R III D6XE D11 D5R LGP D6R II D6K2 LGP D5R2 D6N OEM D6N XL D6T D6N D6K D7E D9 D4 D6 D8 D6N LGP D10N D11N D11R D11T D7R XR D6T LGP D6GC D7R LGP D6K2 XL D6T XW D6T XL D5R XL D7R D8T D10T2 D9T D9R D9N D6K2 D7E LGP

ASPHALT PAVER

BG555E BG-260D AP-600D BG1000E AP-655D BG-2455D AP-1000E AP-1000D AP-555E AP-1055D AP-1055E AP-1000

MARINE ENGINE

3516E 3512E

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583R

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CVP16 CVP40 CB-545 CB-544 CB-534C CB-534B CB-534D CB-535B CB-536D CB-634D CB-564D CD-54 CB-434B CB-434C

MOBILE HYD POWER UNIT

385C 365C L 352FMHPU 390F 349D L 385C L 349E L HVG 349E 336F 336E 345D 345C 330D 349D2 345C L

RIPPER SCARIFIER

16G

GENERATOR SET

G3520 G3516 3512 C9.3 G3516H 3508B C32 G3520H G3512H

RECLAIMER MIXER

RM800 RM-300 RM-500

ENGINE

C175-20 3512E G3516H 3516E G3520 G3520H

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PR-450C PM-465

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

C4.4

GEN SET ENGINE

POWER SYS G3520 G3516C

CHALLENGER

65E 75D 75E 85E 85D 95E MTC735 MTC745 MTC755 MTC765

ROTARY/TRACK DRILLS

MD6540 MD6640

RIPPER

9 11

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 775E 789C 789B 777D 777G 777F 775G OEM 770G OEM 785 789 793 797 770G 793D 793B 793C 793F 772G 773E 785G 773G 797F 773G OEM 785C 785D 773B 785B 795F AC 772 770 775G LRC

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced