Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

6V-9897: Single Fuel Injector Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-9897: Single Fuel Injector Install Gasket Kit
Home6V-9897: Single Fuel Injector Install Gasket Kit

6V-9897: Single Fuel Injector Install Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Product Images

6V-9897: Single Fuel Injector Install Gasket Kit
6V-9897: Single Fuel Injector Install Gasket Kit

6V-9897: Single Fuel Injector Install Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Parts included in this kit

No results available.

6V-1250: 39.34mm Inner Diameter Seal O Ring

Quantity: 1

245-4908: 40.87mm Inner Diameter Fuel System Seal

Quantity: 2

Showing 1 to 2 of 2

Description for part number 6V-9897

Description: This kit contains the seals needed to reinstall one injector into the cylinder head. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 6V-9897

    Kit Contains:

    Seals

Compatible Models for part number 6V-9897

GENERATOR

SR4 SR4B

GENERATOR SET

3508 3516 3512

VEHICULAR ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL LOADER

994D 994

TRACK-TYPE TRACTOR

D11N

GEN SET ENGINE

3508 3512 3516

MARINE ENGINE

3516 3512 3508

RIPPER

11

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

785 789 793 777B

TRACTOR

776B

BULLDOZER

11U 11SU

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced