Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears6W-7290: Shaft-Planet
HomeDrivetrainFinal DriveFinal Drive Gears6W-7290: Shaft-Planet
6W-7290: Shaft-Planet

Cat® Planetary Shaft

Brand: Cat

Product Images
6W-7290: Shaft-Planet
6W-7290: Shaft-Planet
6W-7290: Shaft-Planet
6W-7290: Shaft-Planet
6W-7290: Shaft-Planet

Cat® Planetary Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6W-7290

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 52.316
Overall Length (mm): 145.0
Outside Diameter (in): 2.059
Overall Length (in): 5.708
Material: Low Alloy Steel
View More
Compatible Models for part number 6W-7290

UNDERGROUND ART TRUCK

AE40 AD40

ARTICULATED TRUCK

D35C D35HP D40D D400D

LOAD HAUL DUMP

R1700 II

WHEEL DOZER

824C

WHEEL LOADER

980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced