Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins6Y-0851: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
6Y-0851: Track Pin
6Y-0851: Track Pin

Cat® Track Pin 42mm Outside Diameter, 230mm long

Brand: Cat

Product Images
6Y-0851: Track Pin
6Y-0851: Track Pin
Contact your dealer for replacement options.

Cat® Track Pin 42mm Outside Diameter, 230mm long

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
6Y-0851
This part:
6Y-0851: Track Pin
Diameter (in)

1.7

Length (in)

9.055

Overall Length (in)

9.055

Description

Cat® Track Pin 42mm Outside Diameter, 230mm long

607-1450
This part:
607-1450: Track Pin
Diameter (in)

1.65

Length (in)

9.1

Overall Length (in)

9.055

Description

Cat® Track Pin 41.92mm Outside Diameter, Master, 230mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert