Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers6Y-1202: Tip Pin Retainer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers6Y-1202: Tip Pin Retainer
6Y-1202: Tip Pin Retainer

Cat® 32 mm R500 Pin Retainer

Brand: Cat

Product Images
6Y-1202: Tip Pin Retainer
6Y-1202: Tip Pin Retainer
6Y-1202: Tip Pin Retainer
6Y-1202: Tip Pin Retainer
6Y-1202: Tip Pin Retainer

Cat® 32 mm R500 Pin Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-1202

Units of Measure

USMetric
Width (mm): 63.5
Height (mm): 12.7
Length (in): 2.5
Outer Diameter (mm): 64.0
Thickness (in): 0.512
Size: R Series
Thickness (mm): 13.0
Length (mm): 63.5
Height (in): 0.5
Outer Diameter (in): 2.52
View More
Compatible Models for part number 6Y-1202

TRACK-TYPE TRACTOR

D9T D9R D11R D11T D10R D10T2 D10T D11N D10N D11

RIPPER

11 10

EXCAVATOR

375-A

WHEEL DOZER

854G

BULLDOZER

10SU 10U 11SU 11U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced