Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6Y-2781: M18 ID Plastic Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6Y-2781: M18 ID Plastic Thrust Washer
6Y-2781: M18 ID Plastic Thrust Washer

Thrust Washers

Brand: Cat

Product Images
6Y-2781: M18 ID Plastic Thrust Washer
6Y-2781: M18 ID Plastic Thrust Washer
6Y-2781: M18 ID Plastic Thrust Washer
6Y-2781: M18 ID Plastic Thrust Washer
6Y-2781: M18 ID Plastic Thrust Washer

Thrust Washers

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-2781

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.08
Cross Section Width (mm): 2.0
Cross Section Height (mm): 3.8
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 20.5
Inside Diameter (in): 0.81
Cross Section Height (in): 0.15
View More
Compatible Models for part number 6Y-2781

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D9R D7H D6R XL D6R D8R D7R XR D8GC D8N D6H II D6H D6R STD D7R LGP D8 GC

RIPPER

7 6 8

BULLDOZER

6S 8U 6 7A 7S 7U 6SU 8SU 7SU 6A 7S LGP 8A

WINCH

57H 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced