Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6Y-2983: 244.46mm Inner Diameter Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6Y-2983: 244.46mm Inner Diameter Ring Seal
6Y-2983: 244.46mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Product Images
6Y-2983: 244.46mm Inner Diameter Ring Seal
6Y-2983: 244.46mm Inner Diameter Ring Seal
6Y-2983: 244.46mm Inner Diameter Ring Seal
6Y-2983: 244.46mm Inner Diameter Ring Seal
6Y-2983: 244.46mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-2983

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 2.3
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 244.5
Inside Diameter (in): 9.62
Cross Section Height (in): 0.06
View More
Compatible Models for part number 6Y-2983

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

745C 735C 740 GC 745 740C

ENGINE - INDUSTRIAL

G3512

TRUCK

785 793F CMD 785G 793 793D 793B 797F 793C 793F 789C 789D 793F OEM 797B 793F XQ

PETROLEUM TRANSMISSION

TH55-E70 CX38-P892 CX48 CX38-P800 TH55FT-E90 TH53-E60

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

789 785 789G 793 793D 789D 793F

PETROLEUM PACKAGE

TH55

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced