Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers6Y-6486: 33.93mm Internal Diameter Thrust Ring
HomeUndercarriageUndercarriage HardwareWashers6Y-6486: 33.93mm Internal Diameter Thrust Ring
6Y-6486: 33.93mm Internal Diameter Thrust Ring

Cat® Ring-Thrust

Brand: Cat

Product Images
6Y-6486: 33.93mm Internal Diameter Thrust Ring
6Y-6486: 33.93mm Internal Diameter Thrust Ring

Cat® Ring-Thrust

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-6486
Material: Alloy Steel,Low Alloy Steel
Shoe Type: Super Extreme Service, Single Grouser
View More
Compatible Models for part number 6Y-6486

TRACK-TYPE TRACTOR

D5K LGP D5G D5C III D3 D4H III D6R D4H D5K XL D5C D4H XL D5K2 LGP D5K2 XL

RIPPER

3 4

PIPELAYER

561H

TRACK LOADER

939C 939

BULLDOZER

4S 4P D5C PATLGP 5A PAT D5C PAT 4A

WINCH

53 55 54 54H

TRACK SKIDDER

D4HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced