Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6Y-7651: Cone-Tapered Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings6Y-7651: Cone-Tapered Roller Bearing
6Y-7651: Cone-Tapered Roller Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
6Y-7651: Cone-Tapered Roller Bearing
6Y-7651: Cone-Tapered Roller Bearing
6Y-7651: Cone-Tapered Roller Bearing
6Y-7651: Cone-Tapered Roller Bearing
6Y-7651: Cone-Tapered Roller Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-7651

Units of Measure

USMetric
Height (mm): 22.0
Material: Alloy Steel
Inside Diameter (mm): 63.5
Inside Diameter (in): 2.5
Height (in): 0.86
View More
Compatible Models for part number 6Y-7651

UNDERGROUND ART TRUCK

AD55 AD45B AD45

GENERATOR

SR5

GENERATOR SET

SR5 3508 G3406 G3512 3516B GEN G3516B 3508C G3520B 3516 3516C 3516B 3516C GEN SET 3508B 3512 G3412 3516E 3512C 3512B

POWER MODULE

3516C PM3516 PM3512 PM3508

ENGINE

3516E

LOCOMOTIVE ENGINE

3508B

PETROLEUM ENGINE

3516 3512 3508C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

789G 785D 789D 789 785 3508B

ROTARY CUTTER

RC20

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994F 994D 994H 994

TRACK-TYPE TRACTOR

D10N D10R D9R

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512C 3512B 3508B 3516B

ENGINE - INDUSTRIAL

3516B 3561B LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3516C 3508 3512 3516

TRUCK

785 789 793 785G 793B 793C 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

GAS ENGINE

G3520B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced