Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6Y-7652: 110.00mm Outer Diameter Cup Bearing
HomeDrivetrainDifferentialsDifferential Bearings6Y-7652: 110.00mm Outer Diameter Cup Bearing
6Y-7652: 110.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
6Y-7652: 110.00mm Outer Diameter Cup Bearing
6Y-7652: 110.00mm Outer Diameter Cup Bearing
6Y-7652: 110.00mm Outer Diameter Cup Bearing
6Y-7652: 110.00mm Outer Diameter Cup Bearing
6Y-7652: 110.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-7652

Units of Measure

USMetric
Outside Diameter (mm): 110.0
Height (mm): 18.8
Material: Alloy Steel
Height (in): 0.74
Outside Diameter (in): 4.33
View More
Compatible Models for part number 6Y-7652

UNDERGROUND ART TRUCK

AD45B AD55 AD45

GENERATOR

SR5

POWER MODULE

3516C PM3508 PM3516 PM3512

OFF HIGHWAY TRUCK

789G 789D 785D 789 785 3508B

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D9R D10N D4H D10R

MINI HYD EXCAVATOR

303.5E 303.5E2 CR 305.5E2 CR 305E2 CR 305E 305.5E

MARINE ENGINE

3412

MARINE AUXILIARY

3516B 3512C 3512B 3508B

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533D CP-533C CS-583 CS-433C CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CS-531 CP-433C CP-563 CS-573C CS-573D CS-533C CS-533D CP-563D CS-563C CS-563D CP-563C

PETROLEUM PACKAGE

3508

GENERATOR SET

G3406 G3512 G3516B 3508C G3520B 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516C GEN SET G3412 3516E

ENGINE

3516E

TRACK LOADER

963C 953C

LOCOMOTIVE ENGINE

3508B

PETROLEUM ENGINE

3516 3512 3516B 3508C 3508B 3512C 3512B

SOIL COMPACTOR

825 825K

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 424D 436C 436B 420D 432D 416C 428D 416D 428B 416B 428C

WHEEL DOZER

824K 824

LANDFILL COMPACTOR

826 826K

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

980K HLG 986 980 982 988GC 980GC 986H 986K 994 980L 980K 980M 994F 994D 994H 982M

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

ENGINE - INDUSTRIAL

3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512B 3512C 3508

WHEEL SCRAPER

633E

TRUCK

785 789 793 793B 793C 789C 789D 789B 785G 785C 785D 785B

TRACTOR

784C 784B

GAS ENGINE

G3520B G3512 G3516 G3508

AUGER

A19B A41 A19

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced