Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links6Y-9261: Track Link
HomeUndercarriageTrack ComponentsTrack Links6Y-9261: Track Link
6Y-9261: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Product Images
6Y-9261: Track Link
6Y-9261: Track Link
6Y-9261: Track Link
6Y-9261: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-9261

Units of Measure

USMetric
Track Pitch (mm): 171.07
Track Pitch (in): 6.735
Bolt Size (in): 5/8
Bore To Rail (in): 2.165
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 37
Material: Boron Steel,Alloy Iron
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Overall Height (mm): 98.0
UC System: HD
Eyebrow Thickness (in): 0
Steel Spec: 1E1287
Pin End Strap Thickness (in): 1.457
Bushing End Strap Thickness (in): 0.787
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 20
Bolt Hole Diameter (in): 0.669
Track Pin Bore Diameter (in): 1.305
Bolt Hole Diameter (mm): 17
Rail To Pin Boss OD (mm): 31
Track Pin Bore Diameter (mm): 33.15
Rail To Pin Boss OD (in): 1.22
Bushing Bore Diameter (mm): 55.7
Overall Height (in): 3.858
Wear Sensor: No
Master Bolt Thread: M16
Bore To Rail (mm): 55
Bushing Bore Diameter (in): 2.193
View More
Compatible Models for part number 6Y-9261

TRACK-TYPE TRACTOR

D5K LGP D5G D5C III D3 D4H III D6R D4H D5K XL D5C D4H XL D5K2 LGP D5K2 XL

RIPPER

3 4

PIPELAYER

561H

TRACK LOADER

939C 939

BULLDOZER

4S 4P D5C PATLGP 5A PAT D5C PAT 4A

WINCH

53 55 54 54H

TRACK SKIDDER

D4HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced