Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7B-1619: NUT
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7B-1619: NUT
7B-1619: NUT

Brand: Cat

fallback-image
7B-1619: NUT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 7B-1619

We are still working on adding a description for this part.

Specifications for part number 7B-1619

Units of Measure

USMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel
Thread Size (dia x pitch) (mm): 1.625x12
Thickness (in): 0.75
Thread Size (in): 0.064
Drive (mm): 66.67
Thread Size (mm): 1.625
Drive (in): 2.625
Thickness (mm): 19.05
View More
Compatible Models for part number 7B-1619

TRACK-TYPE TRACTOR

D5B

RIPPER

977 6 5

HYDRAULIC CONTROL

163 153

TRACK LOADER

977H

BULLDOZER

5S 6S 977A 5A 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced