Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7B-2002: 3/8" ID Aluminum Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7B-2002: 3/8" ID Aluminum Flat Washer
7B-2002: 3/8" ID Aluminum Flat Washer

FLAT WASHER

Brand: Cat

Product Images
7B-2002: 3/8" ID Aluminum Flat Washer
7B-2002: 3/8" ID Aluminum Flat Washer
7B-2002: 3/8" ID Aluminum Flat Washer
7B-2002: 3/8" ID Aluminum Flat Washer
7B-2002: 3/8" ID Aluminum Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7B-2002

Units of Measure

USMetric
Outer Diameter (mm): 44.5
Outer Diameter (in): 1.752
Thickness (mm): 3.0
Thickness (in): 0.118
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Aluminum,Alloy Aluminum
Washer Type: Flat
Inside Diameter (mm): 10.2
Inside Diameter (in): 0.402
Outside Diameter (in): 1.752
Outside Diameter (mm): 44.5
View More
Compatible Models for part number 7B-2002

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT18F IT18B IT12 IT28 IT18 IT24F IT28F IT28B

WINCH

57H 59N 59L 58L 57 55 54 59 58

MOTOR GRADER

120G 140G 16G 130G 14G 12G 160G

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

518 528 518C 530B 508 528B

TRACK-TYPE TRACTOR

D6D SR D6H II D10 D3B D4B D4H D4D D4E D5B D5H D5E D6E SR D6C D6D D6E D6H D7F D7G D7H D3 D5 D8K D8L D8N D8H D9E D9G D9L D9N D9H D10N D4E SR D11N

ASPHALT PAVER

AP-1050 AP-1000

PIPELAYER

578 561B 561D 561C 572G 583K 583H 571G 589 594H 594

EXCAVATOR

225D 229D 225 231D 235 235B 245

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533C CS-583 CS-323C CS-433C CS-563 CS-531C CS-533 CS-531 CP-433C CP-563 CP-323C CS-533C CB-434B CB-434C CB-434 CP-563C CB-545 CB-544 CB-534 CB-534C CB-534B CB-535B CB-634 CS-583C CP-533 CB-634C CS-573C CS-563C

RIPPER SCARIFIER

16G

GENERATOR SET

C27 3412C 3306B 3456 3406C

WHEEL TRACTOR

621 631D 623B 621B 621R 621E 633D 639D 627B 637D

HYDRAULIC CONTROL

163 143 183B 153 141 140

TRACK LOADER

963 973 983 935B 931 983B 943 941 953 951C 951B 977H 941B 977K 977L 955C 931B 955H 955K 955L

SOIL COMPACTOR

825C 825B 815 815B

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

834 824B 834B 814B 824C 814 824

LANDFILL COMPACTOR

836 816 826C 826B 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

918F 980 950B 950E 950F 988 994 992 G926 916 920 G910 988B G916 926 930 936 966D 966C 966F 966E G936 966R 950 930R 930T 950B/950E 936E 924F 936F 980B 992B 980C 928F 926E 950F II

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3304B 3306B 3306 3304 3412 3208 3412C 3406 3408

RIPPER

8D 977 953 951 955 11 10 943 7 6 5 4 9 8

WAGON

613C II

PNEUMATIC COMPACTOR

PS-360B PS-360C PF-290B PS-200B PS-150B

INDUSTRIAL ENGINE

D342 D343 3408B 3304 3306 D320A 3412 D333C 3406 D353C D353E D353D D342C D330C

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

615 651E 613 611 631E 621E 633E 621G 621F 621B 657E 657B 623F 623E 613C 637E 613B 637D 627G 627F 639D 627E 615C

TRUCK

785 789 793 797 793B 793C 773E 773D 785C 797B 773B 785B 775E 775D 789C 777C 777B 789B 777D 777F 777 769D 769C

LOGGER

227

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

10SU 7SU 11SU 824S 8S 9U 834U 834S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 825 9SU 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced