• Home
  • 7B-7181: Hex Head Bolts, Phosphate and Oil Coated
7B-7181: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    7B-7181: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 7B-7181
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 0, 2.50
    • Head Height - 4 (in): 0.71, 0
    • Head Width - 5 (in): 0, 1.50
    • Thread: Fine Thread UNF, 0
    • Thread Size (in - tpi) (in): 1 - 14
    • Total Bolt Length - 3 (in): 0, 4 3/4
    • Unit of Measurement: 0, Inch