Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7B-8167: 1/4''-20 x 1 5/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7B-8167: 1/4''-20 x 1 5/8'' Hex Head Bolt
7B-8167: 1/4''-20 x 1 5/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
7B-8167: 1/4''-20 x 1 5/8'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7B-8167

Units of Measure

USMetric
Bolt Length (in): 1.625
Bolt Length (mm): 41.27
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.875
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 22.23
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x20
View More
Compatible Models for part number 7B-8167

PUMPER

SCT673 SPS342 SPT342

GENERATOR

SR500 SR4 SR4B SR4BHV

TRUCK ENGINE

3208 3406B G3306

POWER MODULE

PP3516 PM3412 XQG135 PMG3516

LOAD HAUL DUMP

R1300G

OFF HIGHWAY TRUCK

773GC 3508B

WINCH

53

MOTOR GRADER

12E

BACKHOE

D3 931

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D10 D3B D4B D6C D6H D7F D7G D7H D5 D8L D8H D9G D9L D9H

TRANSMISSION-MILITARY

7155

MARINE AUXILIARY

C32B 3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 C18 D379A D379B D399 D342C 3508C 3508B 3408B 3406B D398A D398B 3516B 3516C D342 3512C D326F 3306B 3512B C32 MARINE 3304 3306 3304B 3412 3408

PIPELAYER

572G 571G 594H 594

EXCAVATOR

235B

PETROLEUM PACKAGE

3508

WHEEL TRACTOR

621 631G 637G

GENERATOR SET

G3516 G3512 G3508 G3516B G3516C G3516E 3508C 3508B 3508 3412C G3306 G3412 3412 G3520C G3520B 3516 C18 G3520E 3512 3512C 3512B G3306B G3512E 3516C 3516B

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

3512 D349

ENGINE

G3412 3508PETROL 3512PETROL G3516C 3516E 3516PETROLEUM G3408 G3412C

TRACK LOADER

935C 983 935B 983B 977K 977L 931B 931C 955L

LOCOMOTIVE ENGINE

3508 3516 3512

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B 3512C 3512B

COLD PLANER

PM820 PM825 PM822 PM620 PM622

PETROLEUM GEN SET

3512B 3512C G3306B

WHEEL LOADER

980 950B 950E 950B/950E 992C

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B G3520B D398B 3304B 3512B 3306B 3306 3304 D379B 3412 3208 3412C G3516B 3508 D399 3616 G3516 G3512 3408 3512 3508B 3516

TRANSMISSION

7155

RIPPER

10 3

ENGINE - INDUSTRIAL

3512B 3406B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C D342 D343 3126 D398B 3408B 3408C 3512B 3512C 3304 3306 D320A 3412 3512 3412C 3516 3508B 3508 D398 D399 D353C D353E D353D D342C D379 D379B

GAS ENGINE

G398 G399 G3512E G3306B G379A G3304B G3304 G3306 G3520B G3612 G3616 G3608 G3412 G3516E G3408 G3516C G3512 G3516 G379 G3508

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced