Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7C-4354: 25.40mm Internal Diameter Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7C-4354: 25.40mm Internal Diameter Clip
7C-4354: 25.40mm Internal Diameter Clip

Clip

Brand: Cat

Product Images
7C-4354: 25.40mm Internal Diameter Clip
7C-4354: 25.40mm Internal Diameter Clip
7C-4354: 25.40mm Internal Diameter Clip
7C-4354: 25.40mm Internal Diameter Clip
7C-4354: 25.40mm Internal Diameter Clip

Clip

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7C-4354
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 25.4, Clamp Thickness: 1.2, CL Clamp CL Fastener: 26
Clamp Width (mm): 19.0
Material: PVC Plastic,Carbon Steel
View More
Compatible Models for part number 7C-4354

GENERATOR

SR4B SR4

TRUCK ENGINE

C-12 3126 C13 G3306

INTEGRATED TOOLCARRIER

IT12B IT38H IT14G IT14B IT38F IT62H IT14G2 IT24F IT28F IT62G II IT18F

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K

WHEEL HARVESTER

550B 560B

TRACK SKIDDER

527

WHEEL SKIDDER

535C 535B 545C 528B 525C 525B 525 515 545 530B

ASPHALT COMPACTOR

CB22B CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 302.5C 308E2 308E SR 306E2 304E2 307-A 305E2 CR 305.5 308E2 SR 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 305.5D 305.5E 308E 308D 308C 305.5 CR 308E2 CR 307E2 308E2SR 305E2 304E2 CR 304D CR 304 305 308 306 305.5E2 CR 304.5E2 305D CR 303.5E2 305 CR

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 532 541 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 320-A L M315F 320-A N 215D 375-A L M317F 312-A 322C 385C FS 321C 345B 345C 307 385C L 312C L 538 350 L 336E L 325C 336E H 340F 345B L M325D MH 385B 385C 320C 320D 365C L 345B II MH 365C 365B 318B N 336E LNH 320D FM RR 350-A 315-A L 330C L 568 FM 320B LU 320D FM 320B LL 340 324D FM 330 317 N 325D MH 345C MH 312B 312C 336E 311B 325C L 312B L 311-A 320D2 FM 365C L MH 315B 315C 350-A L 314C 317-A 322 L 317-A N 315-A 320B FM LL 315B FM L 330C 330D 320 L M325D L MH 320B U 336E LN 336E LH 325C FM 340F L UHD 330B L 317B L 307-A 322-A L 330D MH 320C FM 568 FM LL 318B 320-A 317B LN 315B L 385C L MH 321D LCR 375-A 322C FM M312 M315

SHOVEL

6040

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 631G 621K OEM 613C II 657G 637G 637K

HYDRAULIC CONTROL

48

TRACK LOADER

973C 973D 953D

SOIL COMPACTOR

825H 825G 825C 815F II 825G II

PETROLEUM TRANSMISSION

TH35-E81 TH31-E61 CX31-P600

PETROLEUM ENGINE

3508C 3508B 3516 3512 3516C 3516B 3512C 3512B

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 414E 438C 438D 416F2 436C 434E 434F 432E 432F 432D 416E 416F 416C 416D 434F2 432F2 430F2 442D 442E 426C 428F2 424D 446D 422F 422E 420D 444F 420E 444E 420F 444F2 422F2 428F 428D 428E 428C

WHEEL DOZER

854G 854K 834G 834H 844H 844 854 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826G 826H 816K 836H 836G 836K

PETROLEUM GEN SET

G3306B C27 3512B 3512C

COMPACT WHEEL LOADER

914 910 902C2 906 920 903D 904B 910F 910E 914G2 903C2 914G

TELEHANDLER

TL1055D TH357D TH330B TH220B TH355B TH3510 TH350B TH460B TH3510D TH360B TL943 TH357 TL1055 TH408D TL1255 TH514D TL943D TH560B TH580B TH340B TH255C TL642 TL642D TH210 TH215 TH408 TH306D TL1255D

WHEEL LOADER

982XE 960F 966 XE 962H 962G 962K 962M 980XE 988B 988G 988H 988K 966F 966H 966G 966L 966K 966M 924F 924G 928F 962 966 972 972 XE 980 982 950G II 995 992 950 982 XE 980 XE 980K HLG 924GZ 908 907 906 990H 972M XE 938G II 993K 992G 992K 972XE 994F 970F 994K 994H 972G 972H 972K 972M 972L 950G 950F 950H 950K 950M 950L 930G 962G II 938F 938H 918F 966XE 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D30D D250E D250D D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 730C2 D20D D250E II D25D D350E D350D D350E II D300E D300D 740C 740B 745C D40D

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6

WHEELED EXCAVATOR

M325C MH W345B II

ENGINE - INDUSTRIAL

LD700E 3512B 3406B 3406C 3516B 3561B

PNEUMATIC COMPACTOR

PS-180 PS-200B PF-300C PF-300B PS-150B PS-300B PS-300C PS-360B CW12 PF-290B

INDUSTRIAL ENGINE

3126 3116 3114 3304 3306 3512 3516 3508 3306B 3412E 3412C 3412 3508B 3516B 3516C 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C4.4 C15 D330C

WHEEL SCRAPER

621G 627G 637K

ASPHALT SCREED

AS3251C 8-16B 10-20WB AS3301C 10 FT 8 FT 10B 10-20B

QUARRY TRUCK

777E 772G 770G

LOGGER

322C

TRACTOR

784B

GAS ENGINE

G3306 G3412 G3406 G3306B G3512 G3516 G3508

PUMPER

SPS342 SPF343 SCT673 SPF743 SPF343C SPT343 SPT342

UNDERGROUND ART TRUCK

AD55 AD45

FELLING HEAD

HF201B HF221 HF201

POWER MODULE

XQG400 PM3456 PM3412 PMG3516 XQ2280 PP3516 PM3508 PM3516 PM3512 XQG135

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R2900 R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789D 3508B 772 770 777 775 773 793F 785 798

MATERIAL HANDLER

MH3049 MH3059 M325D L MH M325D MH

OEM SOLUTIONS

3412C

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 16H NA 12H ES 14H NA 120H 14 120M 120K 163H 140M 140K 140H 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 160H ES 160 16H 14L 150 14M 140 14H 12H 12M 12K 120 160H NA 120K 2

HYDRAULIC SHOVEL

6015 6040 6030 6030 T4 6030 T2 6015B 6060

TRACK-TYPE TRACTOR

D5R LGP D6R II D3G D4G D5N D5G D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6T XW D6T XL D5R XL D7R D6K XL D9T D9R D6T XW PAT D6R LGP D6R III D6XE D9 GC 30/30 D7R SERIES D2 D1 D3 D6 D5K2 LGP D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D8R II D6T XL PAT DEUCE D5K2 XL D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C BG555E AP-900B BG-260D BG-260C AP500F BG1000E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E BG600D BG-2255C AP-800 AP-1050B AP-800B AP555F AP-600D AP-655C AP-655D BG1055E AP-1055B AP-1055D AP-1055E BG655D BG-245C

MARINE ENGINE

3126 3304 3306 3516 3512 3508 3408B 3408C 3406B 3406C 3516B 3516C 3516E 3512C 3512E 3512B C7.1 3412 3408 3508C 3508B 3306B 3412C 3412D 3304B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R 578 PL83 PL87 PL61 583T 572R II

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CB10 CS-431C CB7 CP-533D CP-533C CD-44B CS-433E CS-433C CS-433B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CC4.0 CB-614 CB-64 CB-54 CB-564D CB-214E CD-54 CB-214C CB-214D CB-44B CB-68B CB-434B CB-434C CB-434 CB-334E XW CS-583C CS-583D CB-34 XW CB-34 CB-14 CS-563C CS-563D CS-573 CS-583 CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-433B CP-433E CS-423E CS-533C CS-533D CP-563D CP-563C CB46B CB-545 CB-544 CB-54B CB-634C CB-634D CD-54B CC-34 CB-224D CB-224E CB-224C CB-225E CB-334E CB-225D CP-563 CP-323 CB-335E CP-533 CS-573C CS-573D

PETROLEUM PACKAGE

3508 CX31-C13I TH31-E61 TH35-E81

MOBILE HYD POWER UNIT

365C L 325C 336E HVG 336E 330C

GENERATOR SET

G3516 3508 3412C 3304B G3306 XQ1140 C7.1 GEN 3516 3512 XQ425 C6.6 G3516B 3508C 3508B C4.4 3306B C13 XQ375 C13 XQ350 G3412 C18 C15 C32 GENSET DG200 3456 C7.1 C27 C32 DG175 C175-20 DG30 3512C 3512B 3408C 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-300 RM-500

ENGINE

C175-20 3512E 3512C 3516E 3516PETROLEUM 3512PETROL

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-201 PM-565

MACHINE CNTRL & GDNC

COMMAND CMD FOR

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400 RR-250

ENGINE - MACHINE

C32 3116 3114 3408 3208

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3456 3412 3208 3412C 3408 3304B 3306B POWER SYS G3516B G3508 3508B 3116 3114 3306 3304 3508 3512 3516

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 553C 2570C 2570D 563C 563D 543 533 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 793B 793F 772G 773G 797F 773F 772 770 775G LRC 794 AC 793F CMD 772G OEM 789D 789B 770G OEM 773G OEM 785D 785B 793F AC MT4400D AC

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced