Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps7D-3349: Gear-Pump Drive
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps7D-3349: Gear-Pump Drive
7D-3349: Gear-Pump Drive

Cat® Pump Drive Gear

Brand: Cat

Product Images
7D-3349: Gear-Pump Drive
7D-3349: Gear-Pump Drive
7D-3349: Gear-Pump Drive
7D-3349: Gear-Pump Drive
7D-3349: Gear-Pump Drive

Cat® Pump Drive Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-3349

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 161.83
Inside Diameter (mm): 28.11
Width (mm): 110.0
Outside Diameter (in): 6.371
Inside Diameter (in): 1.106
Width (in): 4.33
Material: Low Alloy Steel
View More
Compatible Models for part number 7D-3349

QUARRY TRUCK

771D 771C 777E 775B

TRUCK

785 789 785G 793 773D 793B 793C 773 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 773B 775D 785B

TRACTOR

772 776 776D 776C 772B 784C 784B 768C 776B

OFF HIGHWAY TRUCK

789 785 789G 785D 789D

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced