Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt

Cat® 1/2'' Steel Hexagonal Head Bolt

Brand: Cat

Product Images
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt
7D-5962: 1/2''-13 x 3 1/2'' Hex Head Bolt

Cat® 1/2'' Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-5962

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.192
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 4.88
Hand of Thread: RH
Thread Size (in): 0.02
Hex Size (in): 0.75
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Hex Size (mm): 19.05
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 7D-5962

GENERATOR

SR4B

GENERATOR SET

3508B G3412

WHEEL TRACTOR

613C II 633E II 637G 613C 637E 623G 631E 623E 623F 631G

COLD PLANER

PR-750B

OFF HIGHWAY TRUCK

789D

MOTOR GRADER

16

WHEEL LOADER

916 988B G916 992B 980F 992 980F II

TRACK-TYPE TRACTOR

D8 D8T D8R

MARINE AUXILIARY

C32

MARINE ENGINE

C32 3208

PIPELAYER

PL83 PL87 583T 587T

TRUCK

777 769C 789D 773B

LOGGER

227

TRACTOR

776 772B 768C

GAS ENGINE

G3412 G3408

EXCAVATOR

245 245D 245B 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced