Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7D-8226: 170.30mm Inner Diameter Plastic Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7D-8226: 170.30mm Inner Diameter Plastic Ring Seal
7D-8226: 170.30mm Inner Diameter Plastic Ring Seal

Internal Lip Type Piston Seal

Brand: Cat

Product Images
7D-8226: 170.30mm Inner Diameter Plastic Ring Seal
7D-8226: 170.30mm Inner Diameter Plastic Ring Seal

Internal Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-8226
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 179.0
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 7D-8226

WHEEL SKIDDER

525 515

ARTICULATED TRUCK

725C 730 EJECTOR 725 730C2 730 730C 725C2 735

EJECTOR TRUCK

730C2 EJ 730 730C

MOTOR GRADER

12H NA 140H NA 12H 12G 12K 130G 140K 2 163H 12H ES 140H ES 140 14H NA 160 143H 160H NA 160K 140K 160H 163H NA 160G 140H 140G 160H ES 14H 14G

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced