Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components7D-9984: STOR to Flare 45 Degree Elbow Adaptor
HomeHydraulicsOther Hydraulic Components7D-9984: STOR to Flare 45 Degree Elbow Adaptor
7D-9984: STOR to Flare 45 Degree Elbow Adaptor

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Product Images
7D-9984: STOR to Flare 45 Degree Elbow Adaptor
7D-9984: STOR to Flare 45 Degree Elbow Adaptor

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-9984
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18) , 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 3K-0360 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 7D-9984

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD30 AD45

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-10 C-12 G3306 C13 3306C

POWER MODULE

TR43-C18L OEM POWER

INTEGRATED TOOLCARRIER

IT28 IT28B

SITE PREP TRACTOR

2864C 586C

LOAD HAUL DUMP

R1700 II R1700G

MOTOR GRADER

12G 120G 140G 16G 130G 14G

MARINE ENGINE

C18

FRONT SHOVEL

385C

EXCAVATOR

336E LN 336E LH 330D MH 336D 336E 336D2 L 340D2 L 336F L 568 FM LL 374F L 390D 336E LNH 390D L 336D LN 336D2 GC 340D L 385C FS 385C 385C L 365C L 336F LN 365C L MH 385C L MH 336D L 374D L 336D2 568 FM 330D 390F L 330D L 365C 336E L 336E H

PETROLEUM PACKAGE

CX31-C18I CX35-C18I TH31-C9P TH31-C9I CX31-C13I

MOBILE HYD POWER UNIT

330D L 385C 340D2 L 336D L 336E HVG 330D 365C L 385C L 336D 336E 390F

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

651E 657E

GENERATOR SET

G3516 G3512 C18

RECLAIMER MIXER

RM-300

ENGINE

C15 C18 C9.3 C13B

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7

SOIL COMPACTOR

825C

WHEEL DOZER

834H 824C 814

LANDFILL COMPACTOR

836H 826C

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972K 950B/950E 966K XE 950B 950E G926 988B 988H 926 980B 980C 992C 926E 966C 966K 966R 950

FORWARDER

584HD 584

ENGINE - MACHINE

C9

GEN SET ENGINE

G3516 G3512

ROTARY/TRACK DRILLS

MD5075 MD5075C

INDUSTRIAL ENGINE

C18 C7 C9 C11 C13 C15 C9.3

WHEEL SCRAPER

657E

WHEEL FELLER BUNCHER

573

TRUCK

785

GAS ENGINE

G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced