Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components7E-6366: Timing Front Gear Housing
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components7E-6366: Timing Front Gear Housing
7E-6366: Timing Front Gear Housing

Cat® Aluminum Front Housing used in Timing Gear

Brand: Cat

Product Images
7E-6366: Timing Front Gear Housing
7E-6366: Timing Front Gear Housing
7E-6366: Timing Front Gear Housing
7E-6366: Timing Front Gear Housing
7E-6366: Timing Front Gear Housing

Cat® Aluminum Front Housing used in Timing Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-6366

Units of Measure

USMetric
Overall Length (mm): 574.1
Overall Width (mm): 477.52
Overall Height (mm): 45.8
Overall Length (in): 22.6
Overall Width (in): 18.8
Overall Height (in): 1.8
Length (in): 23.55
Material: Alloy Aluminum
Height (in): 2.55
Width (mm): 598.17
Height (mm): 64.77
Length (mm): 598.17
View More
Compatible Models for part number 7E-6366

TRUCK ENGINE

3116

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT18F IT24F IT12B IT14F IT14B IT28F

ENGINE

3126

TRACK LOADER

963B 953B 953C

BACKHOE LOADER

446D 446B 446

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 960F 950F 924F 928F 950F II

TELEHANDLER

RT80 RT100

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

ARTICULATED TRUCK

D20D D250D

ASPHALT PAVER

BG-2455C AP-1055B AP-1000 AP-1050B AP-1050 BG-245C

MARINE ENGINE

3116 3126

RIPPER

953B

INDUSTRIAL ENGINE

3126 3116 3114

WHEEL SCRAPER

613C

EXCAVATOR

325-A LN 320-A L 325-A FM L 320-A S 320-A N 325-A 214B FT E110B 214B 322N 325 LN 322-A LN 325-A L 322 LN 213B 320-A 322 L EL240B EL240C EL200B 224B 212B 320N E240C E240B 211B E200B 325 L 206B 375-A 205B 322-A 320 L 322-A L E120B 322-A N

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CB-634 CS-563 CS-583C CS-531C CP-533 CS-533 CS-531 CP-563 CB-634C CS-573C CS-533C CB-434 CS-563C CP-563C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced