Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components7E-6887: Valve Bridge Assembly
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components7E-6887: Valve Bridge Assembly
7E-6887: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Product Images
7E-6887: Valve Bridge Assembly
7E-6887: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-6887

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 20.32
Length (in): 4.0
Length (mm): 101.6
Height (in): 0.8
View More
Compatible Models for part number 7E-6887

CHALLENGER

75C 75

TRUCK ENGINE

3176

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced