Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCamshafts7E-7169: CAMSHAFT
Home
EngineEngine ComponentsCamshafts
7E-7169: CAMSHAFT
7E-7169: CAMSHAFT

Camshaft

Brand: Cat

Product Images
7E-7169: CAMSHAFT
7E-7169: CAMSHAFT

Camshaft

Brand: Cat

Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-9714
0R-9714 : Cat® 3600 Reman Camshaft
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-7169
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7E-7169

Units of Measure

USMetric
Width (mm): 215.9
Height (mm): 208.28
Length (in): 17
Material: Low Alloy Steel
Length (mm): 431.8
Height (in): 8.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7E-7169

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

PETROLEUM ENGINE

C280-12

GEN SET-MILITARY

3608

View More
Compare Alternate Parts
7E-7169
This part:
7E-7169: CAMSHAFT
Length (in)

17

Height (in)

8.2

Description

Camshaft

0R-9714
This part:
0R-9714: Cat® 3600 Reman Camshaft

Description

Cat 3600 Reman Camshaft (MOL-HS)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert