Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components7E-8175: 220mm Outer Diameter Water Pump Impeller
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
7E-8175: 220mm Outer Diameter Water Pump Impeller
7E-8175: 220mm Outer Diameter Water Pump Impeller

Cat® Water Pump Impeller facilitates fluid flow by rotating and creating suction, imperative for efficient water circulation and cooling unit

Brand: Cat

fallback-image
7E-8175: 220mm Outer Diameter Water Pump Impeller

Cat® Water Pump Impeller facilitates fluid flow by rotating and creating suction, imperative for efficient water circulation and cooling unit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-8175
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7E-8175

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 139.7
Length (in): 9.3
Material: Gray (Flake) Iron
Length (mm): 236.2
Height (in): 5.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7E-8175

GEN SET ENGINE

3612 3608 C280-16 3616

MARINE ENGINE

C280-16 3616 3612 C280-12

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert