Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps7E-9749: Spring Gp
HomeEngineFuel SystemFuel Pumps7E-9749: Spring Gp
7E-9749: Spring Gp

Governor Spring

Brand: Cat

Product Images
7E-9749: Spring Gp
7E-9749: Spring Gp

Governor Spring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-9749

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 33.02
Length (in): 8.0
Height (in): 1.3
Length (mm): 203.2
View More
Compatible Models for part number 7E-9749

ENGINE - MACHINE

3116 3114

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3116

EXCAVATOR

322N 325 LN 322-A LN 322B L 325-A LN 325B LN 325-A L 205B 325-A FM L 325B L 322 LN 213B 322B 322-A 325-A M318 322 L 214B FT 325 L 322B LN 325B 322-A L 322-A N 214B M320

MOTOR GRADER

120H 135H NA 120H ES 135H 120H NA

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced