Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7F-0560: M12 ID Brass Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7F-0560: M12 ID Brass Flat Washer
7F-0560: M12 ID Brass Flat Washer

Cat® Brass Washer is a flat, disc-shaped component made of brass, often used to distribute the load, reduce friction, and prevent corrosion between threaded fasteners and surfaces

Brand: Cat

Product Images
7F-0560: M12 ID Brass Flat Washer
7F-0560: M12 ID Brass Flat Washer
7F-0560: M12 ID Brass Flat Washer
7F-0560: M12 ID Brass Flat Washer
7F-0560: M12 ID Brass Flat Washer

Cat® Brass Washer is a flat, disc-shaped component made of brass, often used to distribute the load, reduce friction, and prevent corrosion between threaded fasteners and surfaces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-0560

Units of Measure

USMetric
Washer Type: Flat Washer
Fits Bolt Sizes (in): 1/2
Fits Bolt Sizes (mm): M12
Material: BRASS,Alloy Copper,Alloy Brass
Material Description: Brass offers additional corrosion and electrical conductivity.
Inner Diameter (in): 0.516
Inner Diameter (mm): 13.1
Outer Diameter (in): 0.937
Outer Diameter (mm): 23.8
Thickness (in): 0.106
Thickness (mm): 2.7
Inside Diameter (mm): 13.1
Inside Diameter (in): 0.52
Outside Diameter (in): 0.94
Outside Diameter (mm): 23.8
View More
Compatible Models for part number 7F-0560

GENERATOR

SR500 SR5

TRUCK ENGINE

1673C 1674 1676 3306

INTEGRATED TOOLCARRIER

IT62G IT62H IT38H IT38G IT38F IT62G II IT38G II

WHEEL HARVESTER

550B 560B 570B 580B

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 555D

MINI HYD EXCAVATOR

307-A

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 521B 532 522B 541 1290T 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 349D L 215B 312E 312B 336D 312C 324D 336E 312D 336F 315D L 320D2 336D2 L 314D CR 323F 374F L 323D 312-A 349E L 330D2 323D LN 385C FS 324E LN 352F XE VG 330D FM 345C 345D 312B L 548 307 320D2 GC 349F L 385C L 320D2 FM 325D L 352F-VG 558 320D LRR 365C L MH 315C 326F L 336D L 374D L 312D2 L 336F L XE 312C L 314E CR 326F 538 349D 324D L 313F 336E L 349E 325D 349F 313D 312D2 352F 312D L 324D FM LL 329D LN 314D LCR 317-A 320E LRR 318D2 L 324E L 336F L 374F 312E L 345C L 323D SA 320D RR 323D L 313F L 330D2 L 323D2 317-A N 326D2 L 314F CR 385C 345D L 313F GC 315-A 320D 314E LCR 365C L 330F 330D 390F L 323F L 336D2 L XE M325D L MH 365C 336E LH 349F LXE 325D FM LL 336D2 LXE 320D LN MH3295 312F GC 313D2 GC 390D 390F 320D L 320D FM RR 390D L 336D LN 319D LN 349E L VG 320E L 325D FM 326D2 349D2 319D L 323D2 L 336D2 318D L 568 FM 313D2-GC 313D2 320D FM 313D2 LGP 330F LN 330D L 312D2 GC 318E L 225 330D MH 328D LCR 329D L 324D FM 349D2 L 568 FM LL 318F L 329E L 345D L VG 215 311F LRR 329D 330F L 318D2 317 N 329F L 315B L 325D MH 313F LGC 321D LCR 316E L 315F LCR 329D2 L 320D2 L 324D LN 329D2 345C MH

WHEEL TRACTOR

631G 613C II 621 623 623G 621G 627G 637G

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

143 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

941 973D 951C 963D 951B 953D 955L

PETROLEUM ENGINE

C280-12 3512E

SOIL COMPACTOR

825 CP68B CP56B 815 CS64B CS76B CS74B CP74B 825H 825G 825K 815F II 815K CP11 CP12 815F CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS68B CS66B CS78B CS54B 825G II

WHEEL DOZER

854G 854K 844H 844 834G 834H 834B 834K 824H 824G 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826C 826G 826H 826K 816F

TELEHANDLER

TH330B TH560B TH220B TH355B TH350B TH340B TH460B TH360B

WHEEL LOADER

960F 972H 972K 988 XE 988GC 950G 962H 962G 986H 950H 950K 986K 962K 988G 988H 988F 988K 966C 966H 966K 950GC 814K 962G II 938G 938F 938H 990 II 988F II 986 980 950G II 994 990 992 920 980G II 988K XE 930 950 980F II 980K HLG 966K XE 990H 950 GC 972G II 938G II 993K 992D 992B 980F 980H 980G 992G 980K 992K 994F 994D 994H 966G II 950F II

FORWARDER

574B 554 564

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D250E II D350E II D400E II D300E II 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M330D W345C MH

INDUSTRIAL ENGINE

3304 3306 D343 D348 D349 D346 D333C D353C D353E D353D D330C

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

633E

LOGGER

227

TRACTOR

776 776D 776C

GAS ENGINE

G333C G3306

BULLDOZER

9SU 8SU 10SU 11SU 8S 8U 9U 4S 10C 11U 10S 10U 8A 4A

SHOVEL LOGGER

345C

POWER MODULE

XQ2280 XQC1200 XQC1600

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789D 773GC 772 770 793D 793F 785D 793

MATERIAL HANDLER

MH3295

WINCH

57H 59 59N 59L 58L

MOTOR GRADER

120H 135H 163H 140H 130G 143H 140 GC 16M 120H ES 16H 16GC 14H 12H 24H 24M 160H 16H NA 14H NA

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D10 D8 GC D5R LGP D6R II 30/30 D7R SERIES D4D D5R2 D4E D6N OEM D5B D6C D6N XL D6R D6T D6N D6K D5 D8 D6N LGP D10N D10R D4E SR D11N D11R D11T D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D5R XL D6K LGP D7R D8T D8R D8L D8N D6R STD D6K XL D9T D9R D9L D9N D6T XL PAT D6T XW PAT DEUCE D7R II D6R LGP

ASPHALT PAVER

BG-260D AP-655C BG-2455D AP-1000D AP-1055D BG-2255C

MARINE ENGINE

3304 3306 D353E D353C D353D D330C D349 D346 D348 D343 C280-16 C280-12 D333C C280-8

PIPELAYER

572R II 587R 578 PL83 PL87 PL72 PL61 583R 589

MINING EXCAVATOR

5230B 5110B 5130 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP74B CS-74B CB-536D CS12 CS14 CS78B CS54B CP-54B CS68B CS56B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CP68B CP56B

MOBILE HYD POWER UNIT

329D L 385C 352FMHPU 390F 349D L 336D L 349E L HVG 325D L 349E 325D 345C 345C L

GENERATOR SET

DE1400 3508 D1500 C32 GEN SET DE1500 D1250 3516C GEN D1000 C175-16GENSET 3508B C27 C32 DE1250S D800 XQP1100 C175-20 C175-16 3512B C32B 3516C 3516E

LOCOMOTIVE ENGINE

3512E

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PR-1000C PM-565B PM312 PM313 PM310 PR-1000 PM-465 PM-201 PM-565

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS C280-16 DE800S

ROTARY/TRACK DRILLS

MD5150C

RIPPER

951 4 9 8 11 10

WHEEL FELLER BUNCHER

HA770 TK370 573D TK380 HA870 563D 2570D 543 533 2670D

TRUCK

773G LRC 793F XQ 793F CMD 775G 772G OEM 793F OEM 775E 789C 789D 777C 777B 777D 775G OEM 770G OEM 797 770G 793D 793F 772G 773E 773D 773G 797F 773G OEM 785C 785D 797B 795F AC 777 775G LRC

COMPACTOR

CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced