Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt

Cat® 7/16-14" Threaded Shaft of External Hexagonal Head Bolt

Brand: Cat

Product Images
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt
7F-8698: 88.9mm Shaft Length External Hexagonal Bolt

Cat® 7/16-14" Threaded Shaft of External Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-8698

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.375
Grip Length (mm): 60.33
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.017
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 7F-8698

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD45 AD40

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

1140 1150 3208 1145 1160

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PM3508

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

772 770 793D 775 773 785D 789 785 793 789G 789D 773GC 3508B

MOTOR GRADER

120G 16 140 120 12E

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D3C II D10 D3B D3C D7G D8K D9H D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

3516 3512 3508 D379A D379B 3508C 3508B D398A D398B 3516B 3516C 3516E 3512C 3512E 3512B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

PIPELAYER

561H 583H

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

215B 225B 225D 229 225 235 215 235B 235C 245

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

3516C GEN 3508B SR5 3508 3516B GEN 3512C 3512B 3516C 3516B 3516C GEN SET 3516E

WHEEL TRACTOR

650B 651B 660B 615 611 627 621 623 637 615C II 631D 631E 631C 641B 657 666B 666 633C 657E 657B 633D 639D 615C 627E 637D 637E

MARINE TRANSMISSION

7211 7221

HYDRAULIC CONTROL

41 193 184 173B 183B

ENGINE

3512E 3512B 3512C 3516C 3516E

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973 983 977D 931B 931C 955K 955L

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508C 3508B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

950B 950E 988 995 992 966D 966E 950 950B/950E 992B 992C 992G 994F 994D 994K 994H

ENGINE - MACHINE

3516C 3208 C4.4

GEN SET ENGINE

3516B 3512B D379B 3508 3512 3508B 3516

RIPPER

8D 963 11 10 9

WAGON

772

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C D398B 3512E 3512B 3512C 3512 3516 3508B 3508 D398 D379 D379B

TRUCK

785 789 797 773G LRC 770G 793D 793B 793C 772G 69D 773E 785G 773D 773F 773G OEM 785C 785D 797B 773B 785B 775G 775F 772G OEM 775E 775D 789C 789D 777C 777B 789B 777D 775G OEM 769 772 770 773 777 775G LRC 769B 770G OEM 769D 769C

CABLE CONTROL

117

WHEEL SCRAPER

633D 623B

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

LOGGER

227

GAS ENGINE

G379A G379

TRACTOR

772 776D 776C 768C 768B 772B 784C 784B

BULLDOZER

11SU 8S 10C 11U 10S 10U

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced