Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
HomeDrivetrainFinal DriveOther Final Drive Components7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring

Cat® Shoe Adjusting Spring maintains proper tension to adjust parking brake shoes for optimal braking performance

Brand: Cat

Product Images
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring
7F-9578: 16.27mm Outer Diameter Shoe Adjusting Spring

Cat® Shoe Adjusting Spring maintains proper tension to adjust parking brake shoes for optimal braking performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-9578

Units of Measure

USMetric
Spring Type: Extension
Outside Diameter (mm): 16.27
Length (mm): 92.07
Outside Diameter (in): 0.64
Length (in): 3.62
Material: Carbon Steel
View More
Compatible Models for part number 7F-9578

WHEEL TRACTOR

615 611 615C 615C II

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38H IT38G IT38F

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1700 II

SOIL COMPACTOR

825 825H 825G 825K 825C 815F II 815K 815B 815 815F 825G II

WHEEL DOZER

834 824B 814B 824H 824G 824C 824K 814F II 814K 814F 814 824G II 824

MOTOR GRADER

16

LANDFILL COMPACTOR

816K 826 826G II 816F II 816 826C 826G 826H 826K 816B 816F

WHEEL LOADER

966F II 980K HLG 960F 972G 972H 972K 950B/950E 814K 966K XE 950G II 950B 950E 950G 962H 950F 962G 988 950H 950K 962K 972G II 938G II 980G II 962G II 980C 980F 980H 980G 980K 938G 938F 966D 938H 966F 966E 966H 966G 966K 970F 966G II 980F II 950F II

WHEEL SKIDDER

535C 535B 545C 545 525C 525B

ARTICULATED TRUCK

D35HP D35C

TRUCK

769 773 769B

WHEEL SCRAPER

611 615C

TRACTOR

772 768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced