Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7G-9708: 22mm Thick Thrust Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7G-9708: 22mm Thick Thrust Plate
7G-9708: 22mm Thick Thrust Plate

Cat® Pivot Shaft Thrust Plate for the Telescoping Recoil Frame, OD X ID X W: 213 X 138 X 22 mm

Brand: Cat

Product Images
7G-9708: 22mm Thick Thrust Plate
7G-9708: 22mm Thick Thrust Plate
7G-9708: 22mm Thick Thrust Plate
7G-9708: 22mm Thick Thrust Plate
7G-9708: 22mm Thick Thrust Plate

Cat® Pivot Shaft Thrust Plate for the Telescoping Recoil Frame, OD X ID X W: 213 X 138 X 22 mm

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7G-9708

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Boron Steel
Outside Diameter (mm): 213.0
Thickness (mm): 22.0
Hole Size (mm): 17 (12X), 6 (4X)
Outside Diameter (in): 8.4
Thickness (in): 0.9
Hole Size (in): 0.7 (12X), 0.2 (4X)
View More
Compatible Models for part number 7G-9708

TRACK-TYPE TRACTOR

D9T D9R D9L D8L D9N D9 D10N D9 GC

RIPPER

9 8

BULLDOZER

9U 8S 8U 9S 9SU 9C 8A

WINCH

59 58 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced