Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings7H-0832: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings7H-0832: Compression Spring
7H-0832: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Product Images
7H-0832: Compression Spring
7H-0832: Compression Spring
7H-0832: Compression Spring
7H-0832: Compression Spring
7H-0832: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-0832
Material Description: Stainless
Notes: Solid Length: 22.098, Free length: 55.9562, Assembled Length: 38.8874, Load at Assembled Length: 177.992, Total Coils: 5.6, Spring Rate NMM: 10.427
Wire Diameter - C (in): 3.9624
Material: Stainless Steel
Coating: Phos/oil
View More
Compatible Models for part number 7H-0832

TRUCK ENGINE

1673B 1693 1673

WHEEL TRACTOR

613C II 621 666 623 615C 615C II 641 613B 613C 615 651 613 657 611

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

977H 977K 955H 955K

WHEEL DOZER

834 824B 824

MOTOR GRADER

16 12E

WHEEL LOADER

980 988

TRACK-TYPE TRACTOR

D4D D8H D9E D9G

CHALLENGER

MT800

MARINE ENGINE

D353E D333A D333B D337F D353C D353D D326F D330A D330B D342C D342 D343

PIPELAYER

583H 561B 594

INDUSTRIAL ENGINE

D320A D353C D353E D353D D342 D343 D342C

TRUCK

769 769B

WHEEL SCRAPER

666 666B 657 657B

BULLDOZER

955 977A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced