Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7J-9398: 3.5mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7J-9398: 3.5mm Thick Steel Shim
7J-9398: 3.5mm Thick Steel Shim

Shim

Brand: Cat

Product Images
7J-9398: 3.5mm Thick Steel Shim
7J-9398: 3.5mm Thick Steel Shim
7J-9398: 3.5mm Thick Steel Shim
7J-9398: 3.5mm Thick Steel Shim
7J-9398: 3.5mm Thick Steel Shim

Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-9398

Units of Measure

USMetric
Inside Diameter (in): 1.752
Inside Diameter (mm): 44.5
Material: Steel,Structural Steel
Outside Diameter (in): 2.5
Outside Diameter (mm): 63.5
Thickness (in): 0.138
Thickness (mm): 3.5
View More
Compatible Models for part number 7J-9398

WHEEL TRACTOR

613C II 639D 613B 613C 613

WHEEL SCRAPER

623G 623F 615 623B 623E 615C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced