Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7J-6250: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7J-6250: Sleeve Bearing (Bushing)
7J-6250: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7J-6250: Sleeve Bearing (Bushing)
7J-6250: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-6250

Units of Measure

USMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.75
Outside Diameter (mm): 64.0
Outside Diameter (in): 2.5
Overall Length (mm): 44.0
Overall Length (in): 1.73
Approximate Outside Diameter (mm): 64.0
Cross Holes: No
Approximate Overall Length (mm): 44.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 7J-6250

TRACK-TYPE TRACTOR

D7G D7H D10N D8L D10R D8N D5B D9R D9L D9N D6D

WHEEL TRACTOR

613C II 639D 613B 613C 613

RIPPER

977 10 7 6 5 9 8

WAGON

613C II

WHEEL TRACTOR-SCRAPER

613G

HYDRAULIC CONTROL

163 153

WHEEL SCRAPER

613C II 613C

EXCAVATOR

245 245D 245B

BULLDOZER

8S 8U 5A 9C 9U 5S 10SU 9S 815 9SU 7SU 7A 7S 7U 10U 8SU 7S LGP 8A

WINCH

59N 59L 58L 57H 57 55 59 58

WHEEL LOADER

924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced