Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7J-9682: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7J-9682: Sleeve Bearing (Bushing)
7J-9682: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7J-9682: Sleeve Bearing (Bushing)
7J-9682: Sleeve Bearing (Bushing)
7J-9682: Sleeve Bearing (Bushing)
7J-9682: Sleeve Bearing (Bushing)
7J-9682: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-9682

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 51.0
Inside Diameter (in): 2.01
Outside Diameter (mm): 64.0
Outside Diameter (in): 2.5
Overall Length (mm): 48.0
Overall Length (in): 1.88
Internal Groove: GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 64.0
Cross Holes: Yes
Approximate Overall Length (mm): 48.0
External Groove: Yes
Approximate Inside Diameter (mm): 51.0
View More
Compatible Models for part number 7J-9682

UNDERGROUND ART TRUCK

AD30

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT24F IT28G IT28F IT28B IT18

BUCKET

BUCKET

TRACK LOADER

977H 941B 955C 951C 955H 951B 941

SOIL COMPACTOR

815F II 815B 815F

LOAD HAUL DUMP

R1600 R1700G R1600G R1600H R1700 R2900G

WHEEL DOZER

814F II 814F 814B

LANDFILL COMPACTOR

816F II 816B 816F

WHEEL LOADER

966F II 920 930 966D 966C 966F 966E 962H 950H 970F 950 930R 930T

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D5H XL D4 D5 D6K2 LGP D5R2 D6K XL D5R XL D5H D5R LGP D6N LGP D6N XL D6M D6N D6K D6K LGP

RIPPER

D5

PIPELAYER

PL61

BULLDOZER

955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced