Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components7J-9887: 89mm Inner Diameter Hydraulic Cylinder Crown
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components7J-9887: 89mm Inner Diameter Hydraulic Cylinder Crown
7J-9887: 89mm Inner Diameter Hydraulic Cylinder Crown

Cat® Hydraulic Cylinder Crown facilitates controlled movement and force transmission within hydraulic systems

Brand: Cat

Product Images
7J-9887: 89mm Inner Diameter Hydraulic Cylinder Crown
7J-9887: 89mm Inner Diameter Hydraulic Cylinder Crown

Cat® Hydraulic Cylinder Crown facilitates controlled movement and force transmission within hydraulic systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-9887
Material: Ductile (Spheroidal) Iron,Carbon Steel,Alloy Steel,Structural Steel
View More
Compatible Models for part number 7J-9887

WHEEL TRACTOR

627B 657E 637D 657B

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

939 933 931C II 931 931B 935C 931C 935B 935C II

WINCH

53 55 54

MOTOR GRADER

12G 120G 160G 140G 130G 14G

BACKHOE

931 D3

WHEEL LOADER

936E 936F 960F 950B/950E 936 G936 950B 950E 950F

TRACK SKIDDER

D4HTSK II D4HTSK III 517

COMPACT WHEEL LOADER

910

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D4C III D3G D3B D3K2 LGP D5K LGP D3C D4C II D4B D5C III D4K LGP D4K2 LGP D4G D4H D5K XL D4C D4E D4E SR D5C D3C II D5K2 XL D3K XL D3K2 XL DEUCE D5G D4K XL D4H III D4K2 XL 30/30 D3K LGP D4H XL D5K2 LGP D3C III

RIPPER

3 951 4

WHEEL SCRAPER

613C

EXCAVATOR

315D L 315C

BULLDOZER

4S 4P D5C PATLGP 3S LGP 3S 5A PAT 3P D5C PAT 4A

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced