Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-0078: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-0078: Sleeve Bearing (Bushing)
7K-0078: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7K-0078: Sleeve Bearing (Bushing)
7K-0078: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-0078

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 64.0
Inside Diameter (in): 2.51
Outside Diameter (mm): 76.0
Outside Diameter (in): 3.0
Overall Length (mm): 57.0
Overall Length (in): 2.23
Type: Straight Sleeve
Material: Steel,STEEL,Low Alloy Steel
Approximate Outside Diameter (mm): 76.0
Cross Holes: Yes
Approximate Overall Length (mm): 57.0
External Groove: Yes
Approximate Inside Diameter (mm): 64.0
View More
Compatible Models for part number 7K-0078

GRAPPLE-LOG LOADING

GH52 GLL55B GLL55 GLL52 GLL60 GLL60B GLC85 GLL52B

FORESTRY PRODUCTS

538

LOGGING GRAPPLE

GLL60 GLL52 GLL55

LOG LOADR FORST MACH

558

EXCAVATOR

548 568 FM 322B L 325D FM 324D FM LL 325D FM LL 325B L 322C FM FM538 320B LL 538 558 330B L FM568 568 FM LL 320B FM LL 330D FM

WHEEL DOZER

814K

WHEEL LOADER

980B 988

FOREST PRODUCTS

OTHER

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced