Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings7K-1089: Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings7K-1089: Bushing
7K-1089: Bushing

Cat® Bushing-Tck Rlr

Brand: Cat

Product Images
7K-1089: Bushing
7K-1089: Bushing

Cat® Bushing-Tck Rlr

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-1089
Approximate Overall Length (mm): 59.0
External Groove: Yes
Approximate Outside Diameter (mm): 61.0
Material: Bronze
Approximate Inside Diameter (mm): 54.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 7K-1089

TRACK-TYPE TRACTOR

D6K2 XL D5M D6K2 D5N D5K LGP D5G D5C III D4 D3 D4H III D6K2 LGP D4H D5K XL D6K D4D D4E D4E SR D4H XL D6K XL D5K2 LGP D5K2 XL D6K LGP

RIPPER

953 4 943

PIPELAYER

561N 561M

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 943 941 939C 939

EXCAVATOR

225 215B 215C 215D 215

BULLDOZER

4A

COLD PLANER

PR-1000C PR-1000 PM-201 PM-565 PR-750B PM-565B

TRACK SKIDDER

D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced