Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-9532: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-9532: Sleeve Bearing (Bushing)
7K-9532: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7K-9532: Sleeve Bearing (Bushing)
7K-9532: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-9532

Units of Measure

USMetric
Inside Diameter (mm): 102.0
Inside Diameter (in): 4.01
Outside Diameter (mm): 121.0
Outside Diameter (in): 4.76
Overall Length (mm): 107.0
Overall Length (in): 4.22
Material: Steel,STEEL,Low Alloy Steel
Type: Straight Sleeve
Approximate Outside Diameter (mm): 121.0
Internal Groove: Yes
Cross Holes: No
Approximate Overall Length (mm): 107.0
External Groove: No
Approximate Inside Diameter (mm): 102.0
View More
Compatible Models for part number 7K-9532

TRACK LOADER

977K 977L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced