Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-9592: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7K-9592: Sleeve Bearing (Bushing)
7K-9592: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7K-9592: Sleeve Bearing (Bushing)
7K-9592: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-9592

Units of Measure

USMetric
Inside Diameter (mm): 38.0
Inside Diameter (in): 1.51
Outside Diameter (mm): 51.0
Outside Diameter (in): 2.0
Overall Length (mm): 28.956
Overall Length (in): 1.14
Material: Steel,STEEL,Low Alloy Steel
Type: Straight Sleeve
Approximate Outside Diameter (mm): 51.0
Internal Groove: No
Cross Holes: Yes
Approximate Overall Length (mm): 29.0
External Groove: Yes
Approximate Inside Diameter (mm): 38.0
View More
Compatible Models for part number 7K-9592

MINI HYD EXCAVATOR

308 309 307D 307E2 308E2 CR 308E 308D

QUICK COUPLER

PIN GRAB

EXCAVATOR

318E L 320E L 316F L 320D2 GC 336E LH 328D LCR 329F L 335F LCR 329D L 320D 320D LN 320E 336D 324D 336E 324E 320D GC 320E LRR 319D L 315D L 323E L 323D2 L 320D2 320D LRR 318D2 L 321D LCR 324E L 326F L 336F L 336D L 323E SA 320E LN 323D 318F L 320D L 316E L 326 325 323E LN 323 329E L 329D2 L 323D SA 330C FM 320D RR 326F 320D2 L 330 329D2 319D LN 323D L 323D LN 330C MH 324E LN 329D 330F L 329E 326D2 L 324D L 330GC 336E L 320 GC

WHEEL LOADER

920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced