Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7L-2180: 15.54mm Internal Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7L-2180: 15.54mm Internal Diameter O-Ring Seal
7L-2180: 15.54mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Direct Drive Transmission and Marine Transmission

Brand: Cat

Product Images
7L-2180: 15.54mm Internal Diameter O-Ring Seal
7L-2180: 15.54mm Internal Diameter O-Ring Seal
7L-2180: 15.54mm Internal Diameter O-Ring Seal
7L-2180: 15.54mm Internal Diameter O-Ring Seal
7L-2180: 15.54mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Direct Drive Transmission and Marine Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7L-2180

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 15.54
Inside Diameter (in): 0.612
Polymer: Acm (polyacrylate)
Material: Polyacrylic (75),ACM - Polyacrylic Rubber,Polyacrylate (ACM) Rubber
Material Hardness: 75a
Compatible With: Excellent resistance to oxidation; Excellent resistance to ozone; Excellent resistance to sunlight & UV light; Petroleum base fluids; Transmission fluids; Type R power steering fluid
Dash Size: 114
View More
Compatible Models for part number 7L-2180

TRUCK ENGINE

3126B 3126

MARINE ENGINE

D353E D334 D333A D333B D333C 3116 D353C D353D 3408B 3304 3306 3304B 3406B 3408 D346 D348 3208 3406 D342C 3126 D330C 3306B D342 D343

WHEELED EXCAVATOR

M323F M325C MH M315C M315D MH3040 M315D2 M322D MH M317D2 M320F M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M330D M318D M318C M320 M318F M317 M318C MH

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3126

EXCAVATOR

M315F M317F M325D MH M318F MH3040 M325D L MH

MATERIAL HANDLER

MH3050 M325D MH MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced