Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings7M-1297: Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
7M-1297: Compression Spring
7M-1297: Compression Spring

Compression Spring

Brand: Cat

Product Images
7M-1297: Compression Spring
7M-1297: Compression Spring
7M-1297: Compression Spring
7M-1297: Compression Spring
7M-1297: Compression Spring

Compression Spring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7M-1297
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7M-1297

Units of Measure

USMetric
Spring Type: Compression
Material: Steel,Alloy Steel,Corrosion Preventative Fluid
Outside Diameter (mm): 22.4
Inside Diameter (mm): 17.0
Length (mm): 75.7
Outside Diameter (in): 0.88
Inside Diameter (in): 0.67
Length (in): 2.98
View More
Compatible Models for part number 7M-1297

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

HYDRAULIC CONTROL

163 183B 153

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH48-E70

OFF HIGHWAY TRUCK

793D 777 777G

WHEEL DOZER

844 834G 834H 854G 844H

LANDFILL COMPACTOR

836H 836G

WINCH

57H 56H 57 56 55 59 58

MOTOR GRADER

18M3 120H 24 16 14 18 120M 12M 3 AWD 135H 120M 2 16M 160 140M 140H 14L 150 14M 160M 3 AWD 140 12H 24H 12M 24M 14M3 12M 3 12M 2 160H 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

TELEHANDLER

TH336C

WHEEL LOADER

972H 994 988G 988H 966H 980H 992G 994D

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D10 D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D4E D6E SR D6D D6R D6T D6N D6E D6H D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D6R STD D9T D9L D9N D6T XL PAT D9H D6T XW PAT D10N D10R D10T D4E SR D11N D11R D11T D7R II D6R LGP D7R XR

ENGINE - MACHINE

C4.4

RIPPER

8D 951 955 11 10 7 6 4 9 8 9D

PIPELAYER

572R II 587T 587R 578 572R 583R 572G 583K 571G 594H 594 PL87 PL72

QUARRY TRUCK

775B 771D 771C

TRUCK

797 793D 773D 797F 773F 797B 773B 775F 775D 777C 777B 777G 777F 777 769D 769C

WATER FORDING TRACTOR

D7R II

TRACTOR

776 776B 768C 772B

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 8R 9A 9C 9U 9S 9R 6 10C 6A 6S 11U 7A 10S 7S 7U 10U 8C 8A 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced