Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop

Cat® Relief Valve Spring Stop controls pressure release in the torque converter by limiting compression of the relief valve spring, preventing overpressure

Brand: Cat

Product Images
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop
7M-1377: 34.92mm Outer Diameter Relief Valve Spring Stop

Cat® Relief Valve Spring Stop controls pressure release in the torque converter by limiting compression of the relief valve spring, preventing overpressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-1377

Units of Measure

USMetric
Sleeve Outside Diameter (mm): 31.79
Flange Thickness (in): 0.09
Sleeve Inside Diameter (in): 0.94
Material: Carbon Steel
Flange Diameter (mm): 34.92
Flange Thickness (mm): 2.29
Overall Length (in): 0.7
Cross Holes: No
Sleeve Outside Diameter (in): 1.252
Overall Length (mm): 17.78
Unique Features: No
Flange Diameter (in): 1.375
Sleeve Inside Diameter (mm): 23.88
View More
Compatible Models for part number 7M-1377

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7F D7G D7H D6R III D6T XL D7R SERIES D8R D6GC D8K D8GC D8N D6H II D8H D9G D6R STD D7R LGP D8 GC D6T LGPPAT D6T XL PAT D9H D6T XW PAT D7R II D6R XL D6R D6T D6R LGP D6R II D7R XR D6H

RIPPER

8D 7 6 8

PIPELAYER

PL87 583R 587T 587R 572G PL72 578 583K 571G 594H 572R 572R II 594

HYDRAULIC CONTROL

183B

WATER FORDING TRACTOR

D7R II

BULLDOZER

8S 8U 6 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

WINCH

57H 56 56H

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced